Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
OPUS
Description
2 - COMPACT & HEAVY X-Y Table - Configurator
Bill of material
T-1078C1SS-C110S-678C1SS-C110S
OC
Ordering code
T-1078C1SS-C110S-678C1SS-C110S
TL
Track length - X Axis
1102 mm
TYPE
Type - X Axis
ET
Encoder track - X Axis
1 : for standard encoder
ESA
End stop side A - X Axis
ESB
End stop side B - X Axis
S : standard
STROKE
Stroke - X Axis
mm
Enter value for STROKE
Stroke - X Axis
mm
cm
inch
ft
POS
Slider Position - X Axis
mm
Enter value for POS
Slider Position - X Axis
mm
cm
inch
ft
M
Motor - X Axis
EC
Encoder - X Axis
BP
Bearings protection - X Axis
LT
X Axis
1078 mm
TLY
Track length - Y Axis
702 mm
TYPEY
Type - Y Axis
ETY
Encoder track - Y Axis
1 : for standard encoder
ESAY
End stop side A - Y Axis
ESBY
End stop side B - Y Axis
S : standard
STROKEY
Stroke - Y Axis
mm
Enter value for STROKEY
Stroke - Y Axis
mm
cm
inch
ft
POSY
Slider Position - Y Axis
mm
Enter value for POSY
Slider Position - Y Axis
mm
cm
inch
ft
MY
Motor - Y Axis
ECY
Encoder - Y Axis
BPY
Bearings protection - Y Axis
LTY
Y Axis
678 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型