Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Metalwork
Description
2 to 7 position manifold + Fitting for valves series 70 1/4''
Bill of material
0222000200
CODE
Code
0222000200
AB
Abbrev.
CSA-14-02
POS
Number of positions
WG
Weight
89 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models