Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
IPS
Description
20-058 - T-Nuts
Bill of material
20-058
PN
Part Number
20-058
DESCRIPTION
Description
SERIES
Series
MAT
Material
Steel
FIN
Finish
Clear
A
M8
B
7.3 mm
C
13.8 mm
D
23 mm
E
7.5 mm
WEIGHT
Weight
10 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models