Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPS
Description
20-064 - Heavy Duty T-Slot Nuts, Single
Bill of material
20-064
PN
Part Number
20-064
DESCRIPTION
Description
T-Slot Nut, Single
STYLE
Style
Single
MAT
Material
Steel
FIN
Finish
Zinc Plated
A
M8
B
20 mm
C
16 mm
D
8.8 mm
E
7.9 mm
F
3.5 mm
WEIGHT
Weight
13 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models