Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IPS
Description
20-082 - Economy T-Nut
Bill of material
20-082
PN
Part Number
20-082
DESCRIPTION
Description
SERIES
Series
MAT
Material
Steel
FIN
Finish
Black Zinc Plated
A
5/16-18
B
25 mm
C
16 mm
D
3.6 mm
WEIGHT
Weight
10 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models