Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IPS
Description
20-083 - Economy T-Nut
Bill of material
20-083
PN
Part Number
20-083
DESCRIPTION
Description
SERIES
Series
MAT
Material
Steel
FIN
Finish
Black Zinc Plated
A
1/4-20
B
25 mm
C
16 mm
D
3.6 mm
WEIGHT
Weight
10 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models