Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IPS
Description
20-088 - Economy T-Nut
Bill of material
20-088
PN
Part Number
20-088
DESCRIPTION
Description
SERIES
Series
MAT
Material
Steel
FIN
Finish
Clear Zinc Plated
A
#10-32
B
22.5 mm
C
11 mm
D
2.4 mm
WEIGHT
Weight
5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models