Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IPS
Description
20-090SS - Economy T-Nut
Bill of material
20-090SS
PN
Part Number
20-090SS
DESCRIPTION
Description
SERIES
Series
MAT
Material
Stainless Steel
FIN
Finish
Clear Zinc Plated
A
M6
B
20.5 mm
C
13 mm
D
3.2 mm
WEIGHT
Weight
5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models