Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPS
Description
20-102 - Machined Gussets
Bill of material
20-102
PN
Part Number
20-102
DESCRIPTION
Description
Machined Gussets 40
SERIES
Series
40
SCREWS
Screws
24-118-8
SN
Screw Name
BHCS M8X18
NUTS
T-Nuts
20-058
TN
T-Nut Name
M8 Standard T-Nut 40/30/1.5
DNUTS
Double T-Nuts
20-050
DTN
Double T-Nut Name
M8 Double Standard T-Nut 40/30/1.5
MAT
Material
Aluminum
FIN
Finish
Clear Anodized
A
77 mm
B
77 mm
C
34 mm
D
20 mm
E
40 mm
F
8 mm
G
9 mm
WEIGHT
Weight
0.14 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models