Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IPS
Description
20-182 - Economy T-Nut
Bill of material
20-182
PN
Part Number
20-182
DESCRIPTION
Description
SERIES
Series
MAT
Material
Steel
FIN
Finish
Black Zinc Plated
A
5/16-18
B
25 mm
C
16 mm
D
3.60 mm
E
7.1 mm
WEIGHT
Weight
10 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models