Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
IPS
Description
20-193 - Economy T-Nut
Bill of material
20-193
PN
Part Number
20-193
DESCRIPTION
Description
SERIES
Series
MAT
Material
Steel
FIN
Finish
Black Zinc Plated
A
1/4-20
B
20.5 mm
C
13 mm
D
3.2 mm
E
6.4 mm
WEIGHT
Weight
5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models