Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
20-2040, 20-2040-Black - T-Slotted Profile - 20 Series
Bill of material
20-2040-4000
PN
Part No.
20-2040-4000
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length)
mm
SERIES
Series
20-2040
MAT
Material
6105-T5 Aluminum
W
Weight Per Meter
0.7649 kg/m
MIX
Moment of Inertia IX
4.5357 cm^4
MIY
Moment of Inertia IY
1.2133 cm^4
EA
Estimated Area
2.7467 cm^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models