Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPS
Description
20-313 - Joining Plates, Straight
Bill of material
20-313
PN
Part Number
20-313
DESCRIPTION
Description
Joining Plates, Straight, 1" Series
SERIES
Series
1"
SCREWS
Screws
25-108-4
SN
Screw Name
BHCS 1/4-20X1/2"
NUTS
T-Nuts
25-031
TN
T-Nut Name
1/4-20 Standard T-Nut 1
MAT
Material
Aluminum
FIN
Finish
Anodized
A
2.00 Inch
B
4.00 Inch
C
1.00 Inch
D
0.50 Inch
E
0.28 Inch
T
Thickness
0.25 Inch
WEIGHT
Weight
68 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models