Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
20-4040, 20-4040-Black - T-Slotted Profile - 20 Series
Bill of material
20-4040-4000
PN
Part No.
20-4040-4000
FIN
Finish
LS
Length Type Selection
L
Length (0.05mm Increment for Custom Length)
mm
SERIES
Series
20-4040
MAT
Material
6105-T5 Aluminum
W
Weight Per Meter
1.1727 kg/m
MIX
Moment of Inertia IX
7.8220 cm^4
MIY
Moment of Inertia IY
7.8220 cm^4
EA
Estimated Area
4.2221 cm^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models