Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPS
Description
20-440 - Machined Gussets
Bill of material
20-440
PN
Part Number
20-440
DESCRIPTION
Description
Machined Gussets 1.5"
SERIES
Series
1.5"
SCREWS
Screws
25-112-5
SN
Screw Name
BHCS 5/16-18X3/4"
NUTS
T-Nuts
25-002
TN
T-Nut Name
5/16-18 Standard T-Nut 40/30/1.5
MAT
Material
Aluminum
FIN
Finish
Clear Anodized
A
3.03 Inch
B
3.03 Inch
C
1.25 Inch
D
0.75 Inch
E
1.50 Inch
F
0.32 Inch
G
0.34 Inch
WEIGHT
Weight
0.14 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models