Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
20_AOB02_05 - European Standard 20 Series Aluminum Alloy Profile-Slot Width 6.2
Bill of material
AOB02-H2020-L50
CODE
Code
SPE
MAT
Material
SUR
Surface Treatment
L
l
mm
Enter value for L
l
mm
cm
inch
ft
JM
Section Size
20x20
MZ
Weight Per Meter
0.48 kg/m
JMJ
Sectional Area
172.64 mm2
LX
Sectional Moment Of Inertia
0.73x10^4
LY
Sectional Moment Of Inertia
0.73x10^4
WXMAX
Modulus Of Flexural Section
728.80 mm^3
WYMAX
Modulus Of Flexural Section
728.80 mm^3
LWK
Threaded hole processing
ALT
Left Side Processing
ART
Right-Reprocessing
BA
Spanner Hole
mm
BB
Spanner Hole
mm
BC
Spanner Hole
mm
Z
Countersunk Hole Size
mm
CA
Countersunk Hole
mm
CB
Countersunk Hole
mm
CC
Countersunk Hole
mm
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models