Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bird
Description
20-T - 20 Watt, Convection-Cooled Dry Terminations
Bill of material
20-T-MN
PN
Part Number
20-T-MN
PR
Power Rating
20 W
TYPE
Product Type
T Series - Terminations
CGENDER
Connector Gender
Male
CONN
Connectors
N
A
0.700 Inch
B
4.000 Inch
C
4.700 Inch
D
2.000 Inch
E
2.300 Inch
COLL
Coolant Method
Dry, Convection Cooled
OP
Operating Position
Any
NS
Dimensions L x Dia.
4.7 L x 2.3 Dia. Inch
CONNMAT
Connector Material
Black Anodized Aluminum
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models