Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bird
Description
200-DD Series 4 Way Power Divider - Low PIM Couplers
Bill of material
200-DD-FFN-4
PN
Part Number
200-DD-FFN-4
ITEM
Item
4 Way Power Divider
FR
Frequency Range
698 ~ 2700MHz
IL
Insertion Loss
0.7 dB
RL
Return Loss
18.0 dB min
ISOLATION
Isolation
18.0 dB min
PIMD
153 dBc @ 2tone x 43dBm
POWER
Power
200 W max
IMPEDANCE
Impedance
50 Ω
OT
Operating temperature
-10 °C to 60 °C
RFC
RF Connector
N-Female
FINISH
Finish
Black Color Epoxy
A
0.768 Cal
B
0.768 Cal
C
4.843 Cal
D
6.378 Cal
E
4.921 Cal
F
0.906 Cal
G
0.453 Cal
H
2.461 Cal
I
0.689 Cal
J
1.181 Cal
K
1.181 Cal
L
1.181 Cal
M
0.118 Cal
N
0.118 Cal
O
4-M3.0 TAP DP7.0
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD