Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
WAGO
Description
2000-402 to 2000-410 - Jumper, insulated
Bill of material
2000-406
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
STROM
Current intensity
14 A
P
No. of poles
HOEHE
Height
19.00 mm
BREITE
Width
4.10 mm
TIEFE
Depth
mm
FARBE
Color
GEWICHT
Weight
g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models