Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2002-401 - Disconnect plug for carrier terminal blocks, for using a receptacle terminal block as a disconnect terminal block
Bill of material
2002-401
BESTNR
Item-No.
2002-401
BEZEICHNUNG
Description
Disconnect plug for carrier terminal blocks, orange
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
400 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
16 A
HOEHE
Height
20.70 mm
BREITE
Width
2.84 mm
TIEFE
Depth
11.50 mm
FARBE
Color
orange
GEWICHT
Weight
0.600 g
ECLASS71
eCl@ss 7.1
27-14-11-92
ECLASS81
eCl@ss 8.1
27-14-11-92
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models