Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2002-415 - Continuous jumper, 5-way, insulated
Bill of material
2002-415
BESTNR
Item-No.
2002-415
BEZEICHNUNG
Description
Continuous jumper, 25 A, light gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
SPANNUNG
Measured voltage
800 V
BEMESSSTOSSSPG
Rated impulse voltage
8 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
25 A
HOEHE
Height
19.00 mm
BREITE
Width
4.10 mm
TIEFE
Depth
21.30 mm
FARBE
Color
light grey
GEWICHT
Weight
2.100 g
ECLASS71
eCl@ss 7.1
27-14-11-40
ECLASS81
eCl@ss 8.1
27-14-11-40
FILENAME
Filename
2002-415
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models