Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2002-800 - Empty component plug housing 5.2 mm width 2 pole type 1
Bill of material
2002-800
BESTNR
Item-No.
2002-800
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
P
No. of poles
2
BREITE
Width
5.20 mm
FARBE
Color
grau
GEWICHT
Weight
2.850 g
ECLASS71
eCl@ss 7.1
27-18-27-02
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models