Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
WAGO
Description
2002-880/1000-541 - LED module with red led 10.4 mm wide
Bill of material
2002-880/1000-541
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
STROM
Current intensity
1 A
BREITE
Width
10.40 mm
FARBE
Color
grau
BEMERKUNGEN
Comment
GEWICHT
Weight
4.100 g
ECLASS71
eCl@ss 7.1
27-14-11-49
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD