2005020252
Molex
PCB Headers
2.00mm, 3.20mm, 7.20mm
stAK50h
Powered by
CAD模型選擇
{molex/pcb_headers/2_00mm_3_20mm_7_20mm/stak50h/200502.prj},{NB=2005020252},{SHA256=x9G+H21Zc/13xnzkRIQX1iMWwShYzX8DP63XwrcHkOc=},{INAME=00005__2005020252},{PN=2005020252},{DESC=stAK50h Right-Angle Hybrid Header, 25 Circuits, Key 2, Gray, Tube},{CIRCUITS=25},{CURRENT=30.0, 5.0},{MATERIAL=Tin over Nickel},{ROWS=5},{ORIENTATION=Right Angle},{TERMINATION=Through Hole}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Molex
Description
200502
Bill of material
2005020252
PN
Part Number
2005020252
2005020252
DESC
Description
stAK50h Right-Angle Hybrid Header, 25 Circuits, Key 2, Gray, Tube
stAK50h Right-Angle Hybrid Header, 25 Circuits, Key 2, Gray, Tube
CIRCUITS
Circuits
25
CURRENT
Maximum Current
30.0, 5.0
A
MATERIAL
Material - Plating Mating
Tin over Nickel
ROWS
Number of Rows
5
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求