2005062008
Molex
PCB Headers
2.00mm, 4.00mm
stAK50h
Powered by
CAD模型選擇
{molex/pcb_headers/2_00mm_4_00mm/stak50h/200506.prj},{NB=2005062008},{PN=2005062008},{DESC=stAK50h 2 Bay Right-Angle Hybrid Header, 64 Circuits, Bay A 32 Circuit Header, Key 1, Black; Bay B 32 Circuit Header, Key 3, Dark Gray; Tube},{CIRCUITS=64},{CURRENT=12.0, 30.0, 5.0},{MATERIAL=Tin},{ROWS=5},{ORIENTATION=Right Angle},{TERMINATION=Through Hole},{DEFAULTSORTATTR=157}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Molex
Description
200506
Bill of material
2005062008
PN
Part Number
2005062008
2005062008
DESC
Description
stAK50h 2 Bay Right-Angle Hybrid Header, 64 Circuits, Bay A 32 Circuit Header, Key 1, Black; Bay B 32 Circuit Header, Key 3, Dark Gray; Tube
stAK50h 2 Bay Right-Angle Hybrid Header, 64 Circuits, Bay A 32 Circuit Header, Key 1, Black; Bay B 32 Circuit Header, Key 3, Dark Gray; Tube
CIRCUITS
Circuits
64
64
CURRENT
Maximum Current
12.0, 30.0, 5.0
A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
5
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求