2005290070
Molex
FFC/FPC Connectors
1.00mm
Easy-On
Powered by
CAD模型選擇
{molex/ffc_fpc_connectors/1_00mm/easy_on/200529.prj},{NB=2005290070},{SHA256=oKyPK6Q8vsTJwOrBnIu2p9hvvA/EarbDsfmLGxnkF7g=},{INAME=00007__2005290070},{PN=2005290070},{DESC=1.00mm Pitch Easy-On FFC/FPC Connector, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 7 Circuits},{AT=Flip},{CIRCUITS=7},{CP=Bottom},{CURRENT=0.5},{ORIENTATION=Right Angle},{MATERIAL=Tin-Silver-Bismuth}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Molex
Description
200529
Bill of material
2005290070
PN
Part Number
2005290070
2005290070
DESC
Description
1.00mm Pitch Easy-On FFC/FPC Connector, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 7 Circuits
1.00mm Pitch Easy-On FFC/FPC Connector, 1.90mm Height, Single Bottom Contact (FS19), Right-Angle, Surface Mount, ZIF, 7 Circuits
AT
Actuator Type
Flip
CIRCUITS
Circuits
7
7
CP
Contact Position
Bottom
CURRENT
Maximum Current
0.5
A
ORIENTATION
Orientation
Right Angle
MATERIAL
Material - Plating Mating
Tin-Silver-Bismuth
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求