Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2006-921 - Fuse plug, with pull-tab, for 5 x 30 mm miniature metric fuse, without blown fuse indication, 7.4 mm wide
Bill of material
2006-921
BESTNR
Item-No.
2006-921
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
800 V
STROM
Current intensity
10 A
HOEHE
Height
46.50 mm
BREITE
Width
7.40 mm
TIEFE
Depth
39.50 mm
FARBE
Color
grau
GEWICHT
Weight
6.450 g
ECLASS71
eCl@ss 7.1
27-14-11-49
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models