Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2007-8876 - Compact terminal block, for 3-phase current transformer circuit
Bill of material
2007-8876
BESTNR
Item-No.
2007-8876
BEZEICHNUNG
Description
Compact terminal block, 6 mm², multicoloured
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of Detail
QUERSCHNITT1
Cross section
0.5 - 6 mm²
QUERSCHNITT2
Cross section
20 - 10 AWG
ABISOLIERLAENGE
Strip length
13 - 15 mm
SPANNUNG
Measured voltage
500 V
BEMESSSTOSSSPG
Rated impulse voltage
6 kV
VERSCHMUTZGRAD
Pollution degree
3
HOEHE
Height
99.60 mm
BREITE
Width
85.00 mm
TIEFE
Depth
65.30 mm
FARBE
Color
mehrfarbig
GEWICHT
Weight
205.000 g
RGB
0.56,0.57,0.57,0
ECLASS71
eCl@ss 7.1
27-14-11-47
ECLASS81
eCl@ss 8.1
27-14-11-47
LINKDE
http://www.wago.com/de/p/2007-8876
LINKEN
http://www.wago.com/global/p/2007-8876
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models