Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2007290000 - STARTERKIT WCU 650
Bill of material
Weidmueller 2007290000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2007290000
MANUTYPEDESC
Manufacturer Type Description
STARTERKIT WCU 650
DESCSHORT
Short Description
Logic module
DESCLONG
Long Description
A logic module is a small control system with minimal power consumption and intuitive graphical programmability in a compact and robust housing with a wide range of digital/analogue inputs and outputs. Due to its minimal power consumption, wide operational voltage range and integrated power outputs, this mini-PLC is also ideal for battery-supported 12/24 V systems. It can be used in a multitude of industrial, automotive and maritime applications.
GTIN
4050118392517
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
93 mm
BAB577
depth
30 mm
BAF016
width
45 mm
BAG975
degree of protection
IP20
AAF040
Mass
0.178 kg
AAD931
customs tariff number (TARIC)
85371091
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models