Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2008152-2
Bill of material
2008152-2
PN
Part Number
2008152-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2008152-2
TEINTERNALDESCRIPTION
TE Internal Description
Light-N-Lok 3 Pos Mated Pair, Orange
PRODUCTTYPE
Product Type
Connector
CONNECTORTYPE
Connector Type
Housing
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
CONNECTORSTYLE
Connector Style
PlugReceptacle
WIRECABLETYPE
WireCable Type
Discrete Wire
MAKEFIRSTBREAKLAST
Make First Break Last
No
STRAINRELIEF
Strain Relief
With
NUMBEROFPOSITIONS
Number of Positions
3
PRELOADED
Preloaded
Yes
NUMBEROFROWS
Number of Rows
2
PREDESIGNEDCABLESAVAILABLE
Pre-Designed Cables Available
Yes
OPERATINGVOLTAGEMAXVDC
Operating Voltage Max
600 VDC
OPERATINGVOLTAGEMAXVAC
Operating Voltage Max
600 VAC
CONTACTMATINGAREAPLATINGMATERIALFINISH
Contact Mating Area Plating Material Finish
Matte
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5 A
CONTACTMATINGAREAPLATINGTHICKNESS
Contact Mating Area Plating Thickness
2 um [ 78.74 uin ]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Tin
CONTACTTYPE
Contact Type
PinSocket
STAMPEDANDFORMED
Stamped and Formed
Yes
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Poke-In
TOOLLESSWIRETERMINATION
Tool-less Wire Termination
Yes
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
MATINGALIGNMENT
Mating Alignment
With
MATINGRETENTIONTYPE
Mating Retention Type
Latch
MATINGRETENTION
Mating Retention
With
HOUSINGMATERIAL
Housing Material
Polyamide - GF
HOUSINGCOLOR
Housing Color
Orange
WIRESIZEAWG
Wire Size
18 AWG
PASSTHROUGHHOLESIZE
Pass-Through Hole Size
22.225 mm [ .875 in ]
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
2.18 mm [ .086 in ]
POSTMATINGASSEMBLYMEASUREMENT
Post-Mating Assembly Measurement
61.54 mm [ 2.423 in ]
HEIGHT
Height
21.21 mm [ .835 in ]
LENGTH
Length
61.54 mm [ 2.423 in ]
WIDTH
Width
13.92 mm [ .548 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 95 C [ -40 - 203 F ]
UVEXPOSURERATED
UV Exposure Rated
No
CIRCUITAPPLICATION
Circuit Application
Power
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
With
AGENCYSTANDARDNUMBER
AgencyStandard Number
C22.2 No. 182.3, UL 2459
AGENCYSTANDARD
AgencyStandard
CSA, UL
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
1
PACKAGINGMETHOD
Packaging Method
Loose Piece
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models