Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FIBRO
Description
201.03. - Die set DIN 9814 Shape D/DG
Bill of material
201.03.100.034.AE
BC
Order No
DOC
Catalog page
201_03.pdf
D1
Work area
mm
FA
Guide type
ZG
Shank thread
SL
Pillar length
mm
A2
mm
B2
mm
C1
mm
C2
mm
C3
mm
C4
mm
C7
30.000 mm
C8
18.000 mm
D2
mm
D3
mm
E
mm
F
mm
L
Pillar length
mm
R
mm
M
Shank thread
mm
GEW
Weight
kg
ZTC
Customs tariff number
82073010
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models