Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
201195
Bill of material
2011956000
PN
Part Number
2011956000
DESC
Description
Spot-On 2.0 Crimp Terminal, Female, Matte Tin (Sn) Plating, 22-26 AWG
CURRENT
Maximum Current
3.0 A
MATERIAL
Material - Plating Mating
Matte Tin
PMM
Plating min - Mating
0.7 µm
WS
Wire Size
22, 24, 26 AWG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models