目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2012-ANSI-F-DN40-FA06-222-100--
Buerkert
Process and Control Valves
Shut-off Valves (On/Off)
Globe Valves
Manual
Powered by
CAD模型選擇
{buerkert/prozessundregelventile/absperr/geradsitzventile/manuell/2012-ansi-flansch.prj},{NB=2012-ANSI-F-DN40-FA06-222-100--},{PPATH=2012sblschweisanschluss.prj},{DN=40},{D=127x98.8x15.7},{LTA=FA06},{L=222.00},{ANTG=100},{DWST=EA},{VAR=},{KV=31},{SAA=N5},{NR=15},{LTACF=2},{ANTYV=-},{ANTYVB='-','8690, 8691','8697'}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 30
HELP_VARIABLE
Company
Buerkert
Description
2012-ANSI-flange - Pneumatically operated 2/2 way globe valve CLASSIC, ANSI Flansch
Bill of material
2012-ANSI-F-DN40-FA06-222-100--
DN
Orifice size
40
40
D
Port Connection DFxBFxD
127x98.8x15.7
127x98.8x15.7
mm
LTA
Port connection
FA06
FA06
L
Gesamtlänge LF
222.00
222.00
mm
ANTG
Actuator size
100
100
mm
KV
Cv-Value-Water
31
31
m³/h
ANTYV
Prepared for Controller of type...
-
8690, 8691
8697
-
8690, 8691
8697
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求