Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2012 - Nylon Door Stop
Bill of material
2021
PN
Part Number
2021
SERIES
15 / 40
MATERIAL
Nylon
COLOR
Black
A
0.260 Inch
B
0.310 Inch
C
0.177 Inch
D
0.768 Inch
E
0.130 Inch
F
0.780 Inch
G
1.634 Inch
H
0.582 Inch
J
0.289 Inch
K
0.976 Inch
L
1.555 Inch
M
0.177 Inch
N
.307" x .118" DEEP
WEIGHT
.280lb
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models