Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2018.00.10.00.02.2 - Quick- release coupling, female section
Bill of material
2018.00.10.00.02.2
BC
Order No.
2018.00.10.00.02.2
SNG
Nominal hose size
DN20
M
Thread
3/4
NG
max pressure/cam unit speed
0.800 m/s
L3
82.000 mm
SW
Flat
40.000 mm
D1
42.000 mm
L
152.000 mm
MAT
Material
Stahl
GEW
Weight
0.001 kg
ZTC
Customs tariff number
82073010
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models