您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2020-1201
WAGO
PG 18 - X-COM-SYSTEM
Series 2020
Powered by
CAD模型選擇
{wago/pg18/serie2020/2020-1201_0999-0962.prj},{NB=2020-1201_HI},{BESTNR=2020-1201},{NENNQUER=1.00},{ANZAHLKLEMMSTEL=1},{ANZAHLPOTENTIAL=1},{BAC137=3.50},{BAC476=32.50},{BAA018=48.50},{GEWICHT=3.620},{BAH005=500},{BEMESSSTOSSSPG=6},{AAB500=13.50},{VERSCHMUTZGRAD=3},{AAO663=4050821145387},{AAD931=85369019},{AAB940=0.14},{AAB789=1.50},{BAC740=0.14},{BAC677=1.50},{BAC739=0.14},{BAC676=1.50},{AAB937=0.50},{AAB787=1.50},{AAP403=1},{AAP530=1},{AAS575=0.434},{AAS574=13.500},{FEINMINAWG=20},{FEINMAXAWG=16},{ABISOMIN=9.00},{ABISOMAX=11.00},{AAU733=1-Leiter/1-Pin-Basisklemme, 1 mm², 13,5 A, grau},{INFODE=Info DE},{INFOEN=Info EN},{EINDRAEHTIG=0.14 - 1.5},{EINDRAEHTDIREKT=0.5 - 1.5},{FEINDRAEHTIG=0.14 - 1.5},{FEINDRAEHTHUELS=0.5 - 1.5},{LOD=HI}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
WAGO
Description
2020-1201 - 1-conductor/1-pin carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
Bill of material
2020-1201
BESTNR
Item-No.
2020-1201
2020-1201
AAU733
Description
1-conductor/1-pin carrier terminal block, 1 mm², 13.5 A, gray
1-conductor/1-pin carrier terminal block, 1 mm², 13.5 A, gray
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
HIGH
LOW
HIGH
LOW
NENNQUER
Nominal cross section
1.00
mm²
EINDRAEHTIG
Solid conductor
0.14 - 1.5
mm²
EINDRAEHTDIREKT
Solid conductor, push-in termination
0.5 - 1.5
mm²
FEINDRAEHTIG
Fine-stranded conductor
0.14 - 1.5
mm²
FEINDRAEHTHUELS
Fine-stranded conductor with ferrule
0.5 - 1.5
mm²
ABISOLIERLAENGE
Strip length
9 - 11
mm
ANZAHLKLEMMSTEL
Number of connection points
1
ANZAHLPOTENTIAL
Number of potentials
1
BAC137
Width of spacing
3.50
mm
BAC476
Height at lowest possible mounting height
32.50
mm
BAA018
Length
48.50
mm
BAG640
Mounting method
Top-hat rail TH35
BAA351
Color
gray
gray
GEWICHT
Weight
3.620
g
BAC487
Material insulation body
Polyamide
BAH005
Rated voltage
500
V
BEMESSSTOSSSPG
Rated impulse voltage
6
kV
AAB500
Rated current
13.50
A
UEBERSPANNUNG
Overvoltage category
III
VERSCHMUTZGRAD
Pollution degree
3
AAO663
GTIN
4050821145387
4050821145387
AAD931
Customs Tariff no.
85369019
URSPRUNG
Country of origin
CN
ECLASS10
eCl@ss 10.0.1
27-14-11-20
ECLASS11
ecl@ss 11.0
27-14-11-20
AAO677
Manufacturer name
WAGO
AAO676
Product article number of manufacturer
2020-1201
2020-1201
AAW338
Manufacturer product designation
1-conductor/1-pin carrier terminal block
AAU734
Manufacturer product description
1-conductor/1-pin carrier terminal block, for DIN-rail 35 x 15 and 35 x 7.5, Push-in CAGE CLAMP®
AAB940
min. connectable conductor cross-section multiple wire
0.14
mm²
AAB789
max. connectable conductor cross-section multiple wire
1.50
mm²
BAC740
min. line cross section, rigid
0.14
mm²
BAC677
max. line cross section, rigid
1.50
mm²
BAC739
min. line cross section, flexible
0.14
mm²
BAC676
max. line cross section, flexible
1.50
mm²
AAB937
min. connectable conductor cross-section fine wire with conductor end sleeve
0.50
mm²
AAB787
max. connectable conductor cross-section fine wire with conductor end sleeve
1.50
mm²
AAP403
Number of clamp positions per level
1
AAP530
Number of levels
1
BAD123
Internally connected stages
Nein
BAC034
Type of electrical connection 1
Push-in connection
BAC375
Type of electrical connection 2
Plug-in connection
BAC140
Inflammability class of insulation material according to with UL94
V0
AAC820
min. operating temperature
-60
°C
AAC821
max. operating temperature
105
°C
BAD124
Explosion-tested version (EEx e)
Nein
BAD774
Closing plate required
Ja
AAQ326
Address of additional link
https://www.wago.com/2020-1201
https://www.wago.com/2020-1201
AAS575
Power loss per pole, current-dependent (PlIp)
0.434
W
AAS574
Rated current (In) for the power loss specification
13.500
A
FEINMINAWG
min. stranded AWG
20
FEINMAXAWG
max. stranded AWG
16
ABISOMIN
min. Strip length
9.00
mm
ABISOMAX
max. Strip length
11.00
mm
SYMBOL
Symbol name terminal block
E00230
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求