Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
norelem
Description
20200 - Portal modules, pneumatic with rail guides
BEST
Order No.
GR
size
A
distance
mm
B
width
mm
B1
total width
mm
S
Travel S
mm
Enter value for S
Travel S
mm
cm
inch
ft
C1
width
mm
C2
distance
mm
C3
distance
mm
D1
diameter
mm
D2
thread
mm
E
distance
mm
E1
distance
mm
E2
distance
mm
H
height
mm
H1
height
mm
H2
height
mm
H3
height
mm
L
Length
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
L4
Length
mm
N
number of holes
P
thread
P1
distance
mm
P2
distance
mm
P3
distance
mm
P4
distance
mm
S1
distance
mm
GEW
Approx. weight
0.0390 kg
GEWH
Approx. weight kg/100 stroke
kg
KK
Piston force at 6 bar
N
ZY
Cylinder Ø
mm
LVD
Consumption per 10 mm stroke at 6 bar (ccm)
ccm
MX
Nm
MY
Nm
MZ
Nm
F1
Strength
N
F2
Strength
N
F3
Strength
N
F4
Strength
N
PASSSD
Suitable shock absorber
mm
PASSNS
Suitable proximitiy switch
20910-030 mm
PASSSV
Suitable plug connector
20950-010X2000 mm
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
0
X
Order No.
FILTER
Filter
NORELEM, mm
VERS
Version
mm
NDM
nominal diameter
mm
KDM
core diameter
mm
NDM1
nominal diameter
mm
NDM2
nominal diameter
8.0 mm
NDM3
mm
SW
width across flats
14.0 mm
SW1
width across flats
17.0 mm
LX
Länge + Hub
XA
distance
mm
XB
distance
mm
XC
distance
mm
XD
distance
mm
XE
distance
mm
XF
width
mm
XG
Length
mm
XH
width
mm
XI
height
2.000 mm
XJ
height
mm
XK
distance
mm
XL
width
mm
XM
height
mm
XN
width
mm
TYP
Zuordnung P
mm
XO
distance
mm
XP
height
mm
PPATH
20200_schb.prj
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models