Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
202105
Bill of material
202105
PN
Part Number
202105
DESC
Description
BNC Terminator Plug 1 Watt Without Chain 75 Ohm
BF
Body Finish
Nickel
BM
Body Material
Brass
IMPEDANCE
Impedance
75
IM
Insulator Material
Delrin
IPR
IP Rating
Not Rated
GENDER
Gender
Plug
CHAIN
Chain
Without Chain
OL
Operating Level
Commercial
ISOLATED
Isolated
No
LPIM
Low PIM
No
TMAX
Temp Max
85
TMIN
Temp Min
-40
NM
Non-Magnetic
No
CF
Contact Finish
Gold
CM
Contact Material
Brass
ORIENTATION
Orientation
Straight
PMW
Power Max Watts
1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Amphenol RF
    000-15875
Previews
3D
2D
Download CAD models