您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English (United States)
204 6.350
Gühring
Drilling
Drilling into the full
Straight shank twist drills
Powered by
CAD模型選擇
{guehring/catalog_drilling/catalog_drilling_into_full/catalog_straight_shank_drill/catalog_204.prj},{NB=204 6.350},{J21=204 6.350},{A11=6.350},{B5=148},{B6=97},{B71=146.000},{B3=102},{C12=20},{B7=2.000},{C3=6.350},{D7=0.027},{H22=0},{BLD=1},{ID12000=9002040063500},{B4=89},{C4=51},{D1=2},{D3=30},{E1=118},{ID12100=0},{C14=2},{C15=5},{C2=250},{C33=-0.103},{D4=35.500},{F8=1},{G31=0},{G5=0},{H21=0},{J7=0},{C32=-0.013},{J23=SPIRALBOHRER},{J22=HSS SPIRALBOH, LANG 6,350 DIN 340RN M.L.},{J8=BVB},{J3=GG},{H3=HSS},{J1=DIN 340},{C11=ZYL},{NSM=DIN4000-81},{C31=f11},{D2=R},{F1=R},{J6=ZYL02502025f$11},{J61=ZYL20R2500f$11},{H11=HSS},{H5=DAMPF ANGELASSEN},{ID10000=GÜHRING KG},{ID10001=GG},{ID11001=HSS},{ID12001=SPIRALBOHRER},{ID12007=mm},{ID13001=HSS SPIRALBOH. LANG 6,350 DIN 340RN M.L.}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 74
HELP_VARIABLE
Company
Gühring
Description
204 - DIN 340 DRILL
Bill of material
204 6.350
J21
Item ID
204 6.350
204 6.350
J23
Item Description
SPIRALBOHRER
J22
Item Name
HSS SPIRALBOH, LANG 6,350 DIN 340RN M.L.
HSS SPIRALBOH, LANG 6,350 DIN 340RN M.L.
J8
Treatment
BVB
BVB
A11
Cutting Diameter min
6.350
6.350
J3
Company Code
GG
B5
Overall Length
148
148
mm
H3
Cutting Tool Material, Manufacturer Naming
HSS
B6
Flute Length
97
97
mm
J1
Standard Number
DIN 340
B71
Function Length
146.000
146.000
mm
B3
Gesamtlänge
102
102
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
20
20
B7
Point Length
2.000
2.000
mm
NSM
Standard of Characteristics
DIN4000-81
C3
Connection Diameter, Machine Side
6.350
6.350
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
f11
f11
D2
Helix Direction
R
D7
Weight
0.027
0.027
kg
F1
Cutting Direction
R
J6
Connection Code, Machine Side
ZYL02502025f$11
ZYL02502025f$11
J61
Connection Code, Machine Side ISO 13399
ZYL20R2500f$11
ZYL20R2500f$11
H11
Cutting Tool Material
HSS
H22
Coolant Exit Style Code
0
0
H5
Coating
DAMPF ANGELASSEN
BLD
Tool Style Code
1
ID10000
Supplier
GÜHRING KG
GÜHRING KG
ID10001
Manufacturer
GG
ID11001
Material
HSS
ID12000
Manufacturer Drawing number
9002040063500
9002040063500
ID12001
Drawing description 1
DRILL
ID12007
Drawing unit base
mm
ID13001
Item name
HSS SPIRALBOH. LANG 6,350 DIN 340RN M.L.
HSS SPIRALBOH. LANG 6,350 DIN 340RN M.L.
ID13002
Item Description
DRILL
B4
Usable Length
89
89
mm
C4
Shank Length
51
51
mm
D1
Number of Cutting Edges
2
D3
Helix Angle
30
Grad
E1
Point Angle, Step Included Angle
118
Grad
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求