Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2040, 2040-Black-FB - T-Slotted Profile - 10 Series
Bill of material
2040-145
PN
Part No.
2040-145
SERIES
Series
2040
MAT
Material
6105-T5 Aluminum
FINISH
Finish
LS
Length Type Selection
L
Length
Inch
W
Weight Per Foot
2.6146 lbs
MIX
Moment of Inertia IX
3.5168 Inch^4
MIY
Moment of Inertia IY
1.0513 Inch^4
EA
Estimated Area
2.2563 sqin
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models