Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2041370-1
Bill of material
2041370-1
PN
Part Number
2041370-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2041370-1
TEINTERNALDESCRIPTION
TE Internal Description
Std USB Type A, RA, TH, 1,5A
USBTYPE
USB Type
A
USBVERSION
USB Version
2.0
SIZE
Size
Standard
CONNECTORSTYLE
Connector Style
Receptacle
ORIENTATION
Orientation
Right Angle
CONNECTORSYSTEM
Connector System
Cable-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
LED
Without
PRODUCTTYPE
Product Type
Connector
NUMBEROFPORTS
Number of Ports
1
NUMBEROFPOSITIONS
Number of Positions
4
NUMBEROFMOUNTINGLEGS
Number of Mounting Legs
2
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.5 A
CONTACTMATINGAREAPLATINGTHICKNESS
Contact Mating Area Plating Thickness
.76 um [ 29.92 uin ]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTTERMINATIONTYPE
Contact Termination Type
Through Hole - Solder
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
MOUNTINGLOCATION
Mounting Location
Top
LOCKINGFEATURE
Locking Feature
With
PCBCONNECTORSEATING
PCB Connector Seating
Flush
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
LOCKDEVICECOLOR
Lock Device Color
Blue
LOCATINGPOSTS
Locating Posts
Without
CENTERLINEPITCHMM
Centerline Pitch
2, 2.5 mm
CENTERLINEPITCHIN
Centerline Pitch
.078, .098 in
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
Thermoplastic
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.6 mm [ .063 in ] Recommended
TAILLENGTH
Tail Length
2.84 mm [ .111 in ]
SOLDERINGTEMPERATUREMAX
Soldering Temperature
260 C [ 500 F ] Max
MATINGCYCLESMAX
Mating Cycles
1500 Max
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-20 - 85 C [ -4 - 185 F ]
HALOGENFREE
Halogen Free
No
PICKPLACECAPABLE
Pick & Place Capable
No
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
INDUSTRYSTANDARD
Industry Standard
USB 2.0
MOISTURESENSITIVITYLEVEL
Moisture Sensitivity Level
5a
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray
PACKAGINGQUANTITY
Packaging Quantity
100
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    217177
    Bel Fuse
    ss_76800_006 - Stewart Connector
    TE Connectivity
    2342993-1
    Molex
    48409
    HARTING
    har-port USB 2.0 A-A ; PFT white
    TE Connectivity
    2-1734309-5
    Global Connector Technology
    USB4155 - USB4155-03-C
    TE Connectivity
    2-1734309-7
    Samtec
    RPBU Series - RPBU Series - AccliMate IP68 Sealed Rectangular USB Panel Connector, PCB Mount
    HARTING
    Data module (USB;RJ45;SUB-D25,f-m)
Previews
3D
2D
Download CAD models