Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2041441-3
Bill of material
2041441-3
PN
Part Number
2041441-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2041441-3
TEINTERNALDESCRIPTION
TE Internal Description
Displayport,20P,Vertical,DIP Type,15u
ORIENTATION
Orientation
Vertical
CONNECTORSYSTEM
Connector System
Cable-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Connector
CONNECTORTYPE
Connector Type
Connector Assembly
CONNECTORSTYLE
Connector Style
Receptacle
NUMBEROFPOSITIONS
Number of Positions
20
SHELLPLATINGMATERIAL
Shell Plating Material
Nickel
SHELLMATERIAL
Shell Material
Phosphor Bronze
CONTACTBASEMATERIAL
Contact Base Material
Brass
CONTACTPLATINGMATERIAL
Contact Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
MOUNTINGLOCATION
Mounting Location
Top
PCBMOUNTINGSTYLE
PCB Mounting Style
Through Hole - Solder
FLANGE
Flange
Without
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Boardlock
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
1 mm [ .05 in ] Pitch
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
HOUSINGCOLOR
Housing Color
Black
TAILLENGTH
Tail Length
2.1 mm [ .082 in ]
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-40 - 85, -40 - 85 C
OPERATINGTEMPERATURERANGEF
Operating Temperature Range
-40 - 185, -40 - 185 F
PICKANDPLACE
Pick and Place
Without Pick and Place Cover
CIRCUITAPPLICATION
Circuit Application
Signal
FLAMMABILITYRATING
Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Box & Tray, Tray
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models