Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2042-341 - Empty component plug housing, 8-pole, transparent housing, with fiber optics
Bill of material
2042-341
BESTNR
Item-No.
2042-341
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
P
No. of poles
8
HOEHE
Height
77.70 mm
BREITE
Width
20.70 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
20.792 g
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models