Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2042-7204 - Solid-state relay module, Nominal input voltage: 24 VDC, Output voltage range: 3 … 60 VDC, Limiting continuous current: 0.1 A, 2-wire connection, Railway, Frequency: 10 kHz, Green status indicator, Module width: 10 mm
Bill of material
2042-7204
BESTNR
Item-No.
2042-7204
BEZEICHNUNG
Description
Solid-state relay module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
24 V
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
0.100 A
HOEHE
Height
77.70 mm
BREITE
Width
10.30 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
13.400 g
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models