Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
204351-2
Bill of material
204351-2
PN
Part Number
204351-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
204351-2
TEINTERNALDESCRIPTION
TE Internal Description
SOCKET ASSY, SZ 22
MILSPEC
Mil-Spec
M3902957-354
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
PRODUCTTYPE
Product Type
Contact
SOCKETHOODFINISH
Socket Hood Finish
Passivated
SOCKETHOODMATERIAL
Socket Hood Material
Stainless Steel
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Gold
CONTACTTYPE
Contact Type
Socket
DSUBCONTACTSIZE
D-Sub Contact Size
22
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold over Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5 A
CONTACTCOLORBANDS
Contact Color Bands
Orange, Green, Yellow
CONTACTSTYLE
Contact Style
Long
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
TERMINATIONPOSTLENGTHMM
Termination Post Length
.284 mm
WIREINSULATIONSUPPORT
Wire Insulation Support
Without
ACCEPTSWIREINSULATIONDIAMETERRANGEIN
Accepts Wire Insulation Diameter Range
1.38 in
POSTDIAMETER
Post Diameter
.03 mm [ .76 in ]
WIRESIZEAWG
Wire Size
28 - 22 AWG
WIRESIZEMM2
Wire Size
.08 - .4 mm2
INSULATIONDIAMETERMAX
Insulation Diameter
.054 mm [ 1.37 in ] Max
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
HIGHCURRENT
High Current
No
PACKAGINGMETHOD
Packaging Method
Tape
PACKAGINGQUANTITY
Packaging Quantity
5000
COMMENT
Comment
Color bands are read in the direction of terminal (wire barrel) end to mating end., InsertionExtraction Tool No. 91067-1 (Military No. M819691-04) is used to install and remove pin and socket contacts., Tape mounted contacts are used in the AMP-TAPEMATIC StripperCrimper Machine No. 599406-7., These contacts are used in Series 90 military connectors.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models