Catalog navigation
CAD模型选择
可提供的产品: 8
HELP_VARIABLE
Company
KANA (Katayama Chain)
Description
2050B - with Keyway & Tapped holes
Bill of material
KANA2050B91/2D15
TYPE
Type
2050B
NOT
Number of teeth
DP
Pitch dia
mm
DO
Outer dia
mm
DC
Teeth bottom dia
mm
DC2
Caliper dia
mm
T
Width of teeth
8.7 mm
MAT
Hardeningtempering
Induction hardening
MATC
Comments for hardeningtempering
SHAPE
Shape of sproket
C : Cutting type
SD
Bore diameter
mm
输入参数值: SD
Bore diameter
mm
cm
inch
ft
SDAS
Bore allowance symbol
SDAC
Bore allowance class
SDAV
Bore allowance
0/+18 μm
BD
Boss diameter
mm
输入参数值: BD
Boss diameter
mm
cm
inch
ft
BL
Length of boss
mm
输入参数值: BL
Length of boss
mm
cm
inch
ft
GD
Dia of slit
0.0 mm
S
Width of slit
0.0 mm
KEY
Keyway
KEYAS
Key allowance symbol (width)
KEYAC
Key allowance class (width)
KEYAV
Key allowance (width)
N/A mm
KEYAV2
Key allowance (depth)
- mm
THP
Tapped hole
M
Tapped hole size
NOTHP
Number of tapped holes
A
Position of Tapped hole (form the boss end face side)
mm
ATH
Angle of tapped hole
°
SURFT
Surface treatment
CAUTION
Caution
The tooth profile in the CAD models differ from the actual shape.
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型