Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2057 - Sliding Door Lock
Bill of material
2057
PN
Part No.
2057
FIN
Finish
Chrome
A
5.625 Inch
B
B Minimum
1.125 Inch
C
C Maximum
4.437 Inch
D
0.575 Inch
E
0.980 Inch
F
0.800 Inch
W
Weight
.200 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models