Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2059-303/998-403 - SMD Terminal block in tape-and-reel packing Pin spacing 3 mm / 0.118 in 3-pole
Bill of material
2059-303/998-403
BESTNR
Item-No.
2059-303/998-403
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
QUERSCHNITT1
Cross section
0.14 - 0.5 mm²
QUERSCHNITT2
Cross section
26 - 20 AWG
ABISOLIERLAENGE
Strip length
4 - 5.5 mm
HINWEIS
Hinweis (Leiterquerschnitt 0.5 mm² / AWG 20 sol.)
Kein Wiederanschluss kleinerer Leiterquerschnitte | Abisolierlänge 6 - 7.5 mm
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
3 A
RM
Pin Spacing
3.00 mm
P
No. of poles
3
HOEHE
Height
2.70 mm
BREITE
Width
8.90 mm
TIEFE
Depth
7.90 mm
FARBE
Color
white
GEWICHT
Weight
0.244 g
BEMERKUNGEN
Comment
L = (No. of Poles x Pin Spacing) - 0.1 mm
ECLASS71
eCl@ss 7.1
27-14-11-06
ECLASS81
eCl@ss 8.1
27-14-11-06
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models