Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2065-133 - Board-to-Board Link, Pin spacing 6.5 mm, Length: 17.6 mm
Bill of material
2065-133
BESTNR
Item-No.
2065-133
BEZEICHNUNG
Description
Board-to-Board Link, silver-colored
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
250 V
BEMESSSTOSSSPG
Rated impulse voltage
4 kV
VERSCHMUTZGRAD
Pollution degree
3
STROM
Current intensity
9 A
RM
Pin Spacing
6.50 mm
HOEHE
Height
17.60 mm
FARBE
Color
silver-colored
GEWICHT
Weight
0.100 g
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models