Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2079 - Offset Handle
Bill of material
2079
PN
Part No.
2079
MAT
Material
Fiber Reinforced Technopolymer
A
5.120 Inch
B
4.290 Inch
C
3.460 Inch
D
D Dia.
0.256 Inch
E
1.730 Inch
F
0.940 Inch
G
0.953 Inch
H
0.585 Inch
W
Weight
.210 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models